Improved IAQ
Contaminants common in packaged rooftop such as exposed fiberglass insulation and belt dust are not present in Rebel. This is attributed to Rebel’s direct drive ECM fans and double wall cabinet construction.
- Energy efficient ventilation with variable speed inverter compressor, ECM fans, optional ERW, and DOAS capability
- 2" MERV 8 or 13 options, MERV14 option, combination of 2" and 4" options, and several ways to measure pressure drop (switch, gage, or transducer) provides clean air deliver and monitoring to track and replace filters as they become dirty
- Ultraviolet lights maintain a clean coil and drain pan by preventing microbial growth and reducing cleaning maintenance frequency
- Stainless steel liners provide a anti-microbial surface ideal for food processing applications, wipe down and other environments prone to corrosion